3/4 S SS CTL 202.000

3/4 S SS CTL 202.000
60 Case Inch

60 Case , 0.75 in Diameter, A Type, 440 C Stainless Steel50 Rockwell C Min.

Lead Time:  Next Day*
$949.40 each**
Cut to Length:

Min: 1.0 in  Max: 202.0 in  Tolerance +/- 0.03125

Add to Cart

  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 0.7500
[ToleranceValues] 0.7490/0.7485 in

Specifications

Specification Value
Shaft Type No Option
Material, Shaft 440C Stainless Steel
Surface Finish 8 Ra microinch Max
Tolerance Class Class S
Hardness 50 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Length 5,130.800 mm / 202.000 in
Diameter 19 mm / 0.750 in
Weight 25.250 lb
Case Depth, Minimum 1.524 mm / 0.060 in
Roundness 0.00203 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: